SIPLUS S7-400 UR2 With 9 slots, aluminum -25 ... +70 °C based on 6ES7400-1JA11-0
SIPLUS S7-400 rack UR2 9-slot Alu -25...+70°C with conformal coating based on 6ES7400-1JA11-0AA0 . central and distributed 2 redundant PS can be plugged in
4042948599167
Siemens
SIPLUS S7-400 rack UR2 9-slot Alu -25...+70°C with conformal coating base
6AG14001TA117AA0
6AG1400-1TA11-7AA0
SIPLUS S7-400 UR1 With 18 slots, aluminum -25 ... +70 °C based on 6ES7400-1TA11-
SIPLUS S7-400 rack UR1 18-slot Al -25...+70°C with conformal coating based on 6ES7400-1TA11-0AA0 . central and distributed with 18 slots, 2 redundant PS can be plugged in
4042948599129
Siemens
SIPLUS S7-400 rack UR1 18-slot Al -25...+70°C with conformal coating base
6AG14002JA107AA0
6AG1400-2JA10-7AA0
SIPLUS S7-400 UR2-H With 2x9 slots, aluminum -25 ... +70 °C based on 6ES7400-2JA
SIPLUS S7-400 rack UR2-H -25...+70°C with conformal coating based on 6ES7400-2JA10-0AA0 . central and distributed with 2x 9 slots
4042948653777
Siemens
SIPLUS S7-400 rack UR2-H -25...+70°C with conformal coating based on 6